How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | T: | 1.5 |
| BD: | 9 | D: | 3.38 |
| AA: | 10.25 | AF: | 0.25 |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| BE1: | 0.5 in | L: | 6.57 in |
| BF: | 0.53 | AB: | 4.76 |
| AK: | 8.5 | V: | 2.51 in |
| L1: | 9.82 in | I: | 4.84 in |
| LL: | 2.38 in | P: | 2.38 in |
| H: | 0.53 in | U: | 0.875 in |
| AJ: | 7.25 | G: | 2.32 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.54 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Bore Code: | 24 |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Output Diameter (in): | 1.5 in | Series Code: | OE |
| Center Distance (in): | 3 | Ratio Range: | 50:1 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Output RPM: | 35 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Model Code: | 30YFC |
| Ratio: | 50:1 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

