How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | LL: | 2.38 in |
| Center Distance (in): | 3 in | D: | 3.38 |
| L: | 6.57 in | BF: | 0.53 |
| AB: | 4.76 | V: | 2.51 in |
| AA: | 10.25 | U: | 0.875 in |
| BE1: | 0.5 in | AE2: | 0.56 |
| T: | 1.5 | I: | 4.84 in |
| AG: | 5.16 | BD: | 9 |
| G: | 2.32 | L1: | 9.82 in |
| AK: | 8.5 | AF: | 0.25 |
| AJ: | 7.25 | H: | 0.53 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.54 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Model Code: | 30YFC |
| Ratio Range: | 50:1 | Output Diameter (in): | 1.5 in |
| Input Style: | Flexible Coupling Input | Bore Code: | 24 |
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output RPM: | 35 |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

