How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | T: | 1.5 |
| AK: | 8.5 | I: | 4.84 in |
| H: | 0.53 in | LL: | 2.38 in |
| AF: | 0.25 | BF: | 0.53 |
| U: | 0.875 in | D: | 3.38 |
| AG: | 5.16 | BE1: | 0.5 in |
| BD: | 9 | V: | 2.51 in |
| L: | 6.57 in | AB: | 4.76 |
| AJ: | 7.25 | P: | 2.38 in |
| G: | 2.32 | Center Distance (in): | 3 in |
| L1: | 9.82 in | AA: | 10.25 |
Technical Specifications
| Bore Code: | 24 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.5 in | Center Distance (in): | 3 |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Ratio Range: | 50:1 | Series Code: | OE |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 1.54 |
| Ratio: | 50:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Model Code: | 30YFC | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

