How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | Center Distance (in): | 3 in |
| LL: | 2.38 in | BD: | 9 |
| AA: | 10.25 | L1: | 9.82 in |
| AK: | 8.5 | BF: | 0.53 |
| D: | 3.38 | U: | 0.875 in |
| AE2: | 0.56 | I: | 4.84 in |
| P: | 2.38 in | L: | 6.57 in |
| V: | 2.51 in | H: | 0.53 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| AG: | 5.16 | T: | 1.5 |
| G: | 2.32 | AF: | 0.25 |
Technical Specifications
| Output Shaft Direction: | 1 | Motor Frame Size: | 210TC |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Ratio Range: | 60:1 |
| Bore Code: | 24 | Ratio: | 60:1 |
| Output Diameter (in): | 1.5 in | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 1.28 | Output RPM: | 29.2 |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Model Code: | 30YFC | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

