How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | AG: | 5.16 |
| AK: | 8.5 | Center Distance (in): | 3 in |
| BE1: | 0.5 in | P: | 2.38 in |
| AJ: | 7.25 | BD: | 9 |
| AF: | 0.25 | BF: | 0.53 |
| G: | 2.32 | AE2: | 0.56 |
| AB: | 4.76 | V: | 2.51 in |
| AA: | 10.25 | LL: | 2.38 in |
| U: | 0.875 in | H: | 0.53 in |
| T: | 1.5 | I: | 4.84 in |
| L1: | 9.82 in | D: | 3.38 |
Technical Specifications
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Model Code: | 30YFC |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 29.2 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 1.28 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Gear Type: | Worm | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 60:1 | Output Diameter (in): | 1.5 in |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 1 |
| Ratio: | 60:1 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Bore Code: | 24 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

