How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AE2: | 0.56 |
| V: | 2.51 in | AK: | 4.5 |
| LM: | 8.82 | AG: | 5.16 |
| BE: | 0.38 in | P: | 2.38 in |
| AB: | 4.76 | H: | 0.53 in |
| AJ: | 5.88 | AA: | 10.25 |
| BD: | 5.88 | BF: | 0.41 |
| L: | 6.57 in | G: | 2.32 |
| T: | 1.5 | AF: | 0.25 |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| D: | 3.38 | U: | 0.875 in |
Technical Specifications
| Output Diameter (in): | 1.5 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 5.45 | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Housing Material: | Cast Iron |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Input Diameter (in): | 0.875 in | Output RPM: | 175 |
| Model Code: | 30YFC | Reducer: | Worm - Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 10:1 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 24 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

