How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | D: | 3.38 |
| BD: | 5.88 | U: | 0.875 in |
| AG: | 5.16 | P: | 2.38 in |
| AB: | 4.76 | T: | 1.5 |
| H: | 0.53 in | L: | 6.57 in |
| AK: | 4.5 | AJ: | 5.88 |
| AF: | 0.25 | AE2: | 0.56 |
| LM: | 8.82 | I: | 4.84 in |
| V: | 2.51 in | BE: | 0.38 in |
| G: | 2.32 | AA: | 10.25 |
| LL: | 2.38 in | BF: | 0.41 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.5 in |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Model Code: | 30YFC | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 17.5 |
| Bore Code: | 24 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Ratio Range: | 100:1 to 250:1 |
| Input HP @ 1750 RPM: | 0.603 | Ratio: | 100:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

