How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | AE2: | 0.56 |
| G: | 2.32 | AK: | 4.5 |
| I: | 4.84 in | LL: | 2.38 in |
| L: | 6.57 in | AJ: | 5.88 |
| BF: | 0.41 | P: | 2.38 in |
| U: | 0.875 in | V: | 2.51 in |
| T: | 1.5 | H: | 0.53 in |
| LM: | 8.82 | BE: | 0.38 in |
| Center Distance (in): | 3 in | BD: | 5.88 |
| AA: | 10.25 | AF: | 0.25 |
| AB: | 4.76 | D: | 3.38 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Model Code: | 30YFC |
| Input HP @ 1750 RPM: | 4.21 | Center Distance (in): | 3 |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Bore Code: | 24 | Series: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Output RPM: | 117 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.5 in | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

