How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AG: | 5.16 |
| AA: | 10.25 | AB: | 4.76 |
| T: | 1.5 | BD: | 5.88 |
| D: | 3.38 | H: | 0.53 in |
| G: | 2.32 | I: | 4.84 in |
| AJ: | 5.88 | LL: | 2.38 in |
| BE: | 0.38 in | P: | 2.38 in |
| Center Distance (in): | 3 in | LM: | 8.82 |
| AK: | 4.5 | U: | 0.875 in |
| AE2: | 0.56 | BF: | 0.41 |
| L: | 6.57 in | V: | 2.51 in |
Technical Specifications
| Model Code: | 30YFC | Center Distance (in): | 3 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.5 in |
| Ratio Range: | 20:1 | Bore Code: | 24 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 3.23 | Service Factor: | 1 |
| Assembly: | YFC-1 | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

