Grove Gear 30YFC-1-1.500-56C-25-L2
Part #:30YFC-1-1.500-56C-25-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | I: | 4.84 in |
| LL: | 2.38 in | AJ: | 5.88 |
| V: | 2.51 in | AG: | 5.16 |
| AB: | 4.76 | L: | 6.57 in |
| H: | 0.53 in | AF: | 0.25 |
| LM: | 8.82 | BF: | 0.41 |
| T: | 1.5 | P: | 2.38 in |
| AA: | 10.25 | BE: | 0.38 in |
| BD: | 5.88 | AE2: | 0.56 |
| G: | 2.32 | AK: | 4.5 |
| U: | 0.875 in | Center Distance (in): | 3 in |
Technical Specifications
| Output RPM: | 70 | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Ratio: | 25:1 | Bore Code: | 24 |
| Output Diameter (in): | 1.5 in | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Model Code: | 30YFC | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Ratio Range: | 25:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.77 | Output Shaft Direction: | 1 |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

