Grove Gear 30YFC-1-1.500-56C-25-L3
Part #:30YFC-1-1.500-56C-25-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.56 |
| BF: | 0.41 | G: | 2.32 |
| I: | 4.84 in | AA: | 10.25 |
| LM: | 8.82 | P: | 2.38 in |
| Center Distance (in): | 3 in | U: | 0.875 in |
| BD: | 5.88 | AK: | 4.5 |
| LL: | 2.38 in | AG: | 5.16 |
| L: | 6.57 in | T: | 1.5 |
| AB: | 4.76 | D: | 3.38 |
| V: | 2.51 in | AF: | 0.25 |
| BE: | 0.38 in | AJ: | 5.88 |
Technical Specifications
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 56C |
| Output RPM: | 70 | Input HP @ 1750 RPM: | 2.77 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 1 | Ratio: | 25:1 |
| Center Distance (in): | 3 | Series Code: | OE |
| Shaft Seal Material: | Viton | Model Code: | 30YFC |
| Bore Code: | 24 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.5 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Ratio Range: | 25:1 |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

