Grove Gear 30YFC-1-1.500-56C-25-L4
Part #:30YFC-1-1.500-56C-25-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | BF: | 0.41 |
| AA: | 10.25 | BD: | 5.88 |
| AE2: | 0.56 | G: | 2.32 |
| BE: | 0.38 in | H: | 0.53 in |
| U: | 0.875 in | D: | 3.38 |
| T: | 1.5 | AJ: | 5.88 |
| LM: | 8.82 | P: | 2.38 in |
| AB: | 4.76 | AF: | 0.25 |
| LL: | 2.38 in | V: | 2.51 in |
| AG: | 5.16 | L: | 6.57 in |
| AK: | 4.5 | Center Distance (in): | 3 in |
Technical Specifications
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Ratio: | 25:1 | Model Code: | 30YFC |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.5 in | Service Factor: | 1 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 25:1 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 3/8 X 3.00 | Output RPM: | 70 |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.77 |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.875 in |
| Series Code: | OE | Bore Code: | 24 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

