Grove Gear 30YFC-1-1.500-56C-25-L9
Part #:30YFC-1-1.500-56C-25-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AB: | 4.76 |
| BE: | 0.38 in | BF: | 0.41 |
| AJ: | 5.88 | BD: | 5.88 |
| P: | 2.38 in | L: | 6.57 in |
| LL: | 2.38 in | D: | 3.38 |
| AA: | 10.25 | AF: | 0.25 |
| Center Distance (in): | 3 in | H: | 0.53 in |
| LM: | 8.82 | U: | 0.875 in |
| G: | 2.32 | AK: | 4.5 |
| AG: | 5.16 | T: | 1.5 |
| AE2: | 0.56 | V: | 2.51 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Ratio: | 25:1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.77 |
| Bore Code: | 24 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 56C | Ratio Range: | 25:1 |
| Model Code: | 30YFC | Series Code: | OE |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output RPM: | 70 | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.5 in | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

