How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AK: | 4.5 |
| AJ: | 5.88 | LL: | 2.38 in |
| AG: | 5.16 | AA: | 10.25 |
| BE: | 0.38 in | L: | 6.57 in |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| H: | 0.53 in | D: | 3.38 |
| I: | 4.84 in | BF: | 0.41 |
| AB: | 4.76 | T: | 1.5 |
| AF: | 0.25 | G: | 2.32 |
| V: | 2.51 in | LM: | 8.82 |
| U: | 0.875 in | P: | 2.38 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Ratio: | 30:1 | Output Diameter (in): | 1.5 in |
| Gear Type: | Worm | Bore Code: | 24 |
| Assembly: | YFC-1 | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 58.3 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.38 | Model Code: | 30YFC |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

