How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AB: | 4.76 |
| AG: | 5.16 | AA: | 10.25 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| BF: | 0.41 | P: | 2.38 in |
| AE2: | 0.56 | G: | 2.32 |
| AJ: | 5.88 | T: | 1.5 |
| BE: | 0.38 in | D: | 3.38 |
| AF: | 0.25 | LL: | 2.38 in |
| L: | 6.57 in | AK: | 4.5 |
| BD: | 5.88 | V: | 2.51 in |
| LM: | 8.82 | U: | 0.875 in |
Technical Specifications
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-1 |
| Output Diameter (in): | 1.5 in | Input RPM: | 1,750 |
| Bore Code: | 24 | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 2.38 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 56C |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Ratio: | 30:1 |
| Output RPM: | 58.3 | Model Code: | 30YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

