How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AF: | 0.25 |
| H: | 0.53 in | AA: | 10.25 |
| LM: | 8.82 | I: | 4.84 in |
| AK: | 4.5 | U: | 0.875 in |
| BE: | 0.38 in | AE2: | 0.56 |
| AJ: | 5.88 | G: | 2.32 |
| Center Distance (in): | 3 in | BF: | 0.41 |
| D: | 3.38 | T: | 1.5 |
| LL: | 2.38 in | V: | 2.51 in |
| P: | 2.38 in | AG: | 5.16 |
| AB: | 4.76 | L: | 6.57 in |
Technical Specifications
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Ratio: | 40:1 |
| Model Code: | 30YFC | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Bore Code: | 24 | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Output RPM: | 43.8 |
| Gear Type: | Worm | Series: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 1.82 | Ratio Range: | 40:1 |
| Motor Frame Size: | 56C | Series Code: | OE |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

