How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | Center Distance (in): | 3 in |
| BF: | 0.41 | G: | 2.32 |
| BE: | 0.38 in | BD: | 5.88 |
| L: | 6.57 in | AB: | 4.76 |
| I: | 4.84 in | AE2: | 0.56 |
| AF: | 0.25 | V: | 2.51 in |
| T: | 1.5 | LL: | 2.38 in |
| U: | 0.875 in | D: | 3.38 |
| AK: | 4.5 | P: | 2.38 in |
| H: | 0.53 in | AG: | 5.16 |
| LM: | 8.82 | AA: | 10.25 |
Technical Specifications
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.875 in | Ratio Range: | 5:1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Bore Code: | 24 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Output RPM: | 350 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Diameter (in): | 1.5 in | Model Code: | 30YFC |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 6.68 |
| Series Code: | OE | Assembly: | YFC-1 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

