How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AA: | 10.25 |
| AK: | 4.5 | LM: | 8.82 |
| L: | 6.57 in | I: | 4.84 in |
| AJ: | 5.88 | AF: | 0.25 |
| D: | 3.38 | G: | 2.32 |
| BF: | 0.41 | BE: | 0.38 in |
| AE2: | 0.56 | LL: | 2.38 in |
| T: | 1.5 | P: | 2.38 in |
| U: | 0.875 in | AG: | 5.16 |
| H: | 0.53 in | Center Distance (in): | 3 in |
| AB: | 4.76 | BD: | 5.88 |
Technical Specifications
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Ratio: | 5:1 | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Model Code: | 30YFC |
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Series Code: | OE | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.5 in |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Bore Code: | 24 | Output RPM: | 350 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 6.68 |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

