How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AG: | 5.16 |
| BF: | 0.41 | P: | 2.38 in |
| I: | 4.84 in | H: | 0.53 in |
| AB: | 4.76 | AJ: | 5.88 |
| V: | 2.51 in | AF: | 0.25 |
| Center Distance (in): | 3 in | LM: | 8.82 |
| AA: | 10.25 | U: | 0.875 in |
| L: | 6.57 in | D: | 3.38 |
| BD: | 5.88 | AE2: | 0.56 |
| BE: | 0.38 in | LL: | 2.38 in |
| T: | 1.5 | G: | 2.32 |
Technical Specifications
| Bore Code: | 24 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 6.68 |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 56C |
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Ratio: | 5:1 | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output RPM: | 350 |
| Model Code: | 30YFC | Output Diameter (in): | 1.5 in |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

