How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AB: | 4.76 |
| U: | 0.875 in | H: | 0.53 in |
| AA: | 10.25 | D: | 3.38 |
| AE2: | 0.56 | BD: | 5.88 |
| I: | 4.84 in | P: | 2.38 in |
| AJ: | 5.88 | G: | 2.32 |
| LL: | 2.38 in | T: | 1.5 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| AF: | 0.25 | AG: | 5.16 |
| LM: | 8.82 | BE: | 0.38 in |
| BF: | 0.41 | AK: | 4.5 |
Technical Specifications
| Output Shaft Direction: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 56C | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 X 3.00 | Ratio: | 60:1 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 60:1 |
| Model Code: | 30YFC | Output Diameter (in): | 1.5 in |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Bore Code: | 24 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Series Code: | OE | Output RPM: | 29.2 |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 1.28 |
| Gear Type: | Worm | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

