How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AB: | 4.76 |
| LL: | 2.38 in | BD: | 5.88 |
| AK: | 4.5 | Center Distance (in): | 3 in |
| BE: | 0.38 in | AG: | 5.16 |
| V: | 2.51 in | AA: | 10.25 |
| L: | 6.57 in | AF: | 0.25 |
| D: | 3.38 | U: | 0.875 in |
| T: | 1.5 | G: | 2.32 |
| H: | 0.53 in | P: | 2.38 in |
| AJ: | 5.88 | BF: | 0.41 |
| LM: | 8.82 | I: | 4.84 in |
Technical Specifications
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 24 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 6.05 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output RPM: | 233 |
| Model Code: | 30YFC | Output Diameter (in): | 1.5 in |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Ratio Range: | 7.5:1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

