How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | BF: | 0.41 |
| U: | 0.875 in | AK: | 4.5 |
| BE: | 0.38 in | LM: | 8.82 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| AJ: | 5.88 | H: | 0.53 in |
| T: | 1.5 | I: | 4.84 in |
| P: | 2.38 in | D: | 3.38 |
| LL: | 2.38 in | V: | 2.51 in |
| AE2: | 0.56 | G: | 2.32 |
| AB: | 4.76 | AG: | 5.16 |
| BD: | 5.88 | AA: | 10.25 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Bore Code: | 24 |
| Ratio Range: | 7.5:1 | Product Line: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Service Factor: | 1 |
| Model Code: | 30YFC | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Series: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.5 in |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 6.05 |
| Input RPM: | 1,750 | Output RPM: | 233 |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Ratio: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

