How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | BF: | 0.41 |
| AJ: | 5.88 | AA: | 10.25 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| L: | 6.57 in | U: | 0.875 in |
| P: | 2.38 in | LM: | 8.82 |
| I: | 4.84 in | AB: | 4.76 |
| AG: | 5.16 | AK: | 4.5 |
| V: | 2.51 in | AF: | 0.25 |
| AE2: | 0.56 | H: | 0.53 in |
| BD: | 5.88 | G: | 2.32 |
| D: | 3.38 | BE: | 0.38 in |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Ratio: | 80:1 | Input HP @ 1750 RPM: | 0.895 |
| Output Shaft Direction: | 1 | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Motor Frame Size: | 56C | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Bore Code: | 24 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Output RPM: | 21.9 |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Ratio Range: | 80:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.5 in | Model Code: | 30YFC |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

