How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BE: | 0.38 in |
| BF: | 0.41 | U: | 0.875 in |
| BD: | 5.88 | LM: | 8.82 |
| I: | 4.84 in | AA: | 10.25 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| AB: | 4.76 | AK: | 4.5 |
| AJ: | 5.88 | AF: | 0.25 |
| LL: | 2.38 in | G: | 2.32 |
| P: | 2.38 in | L: | 6.57 in |
| AG: | 5.16 | D: | 3.38 |
| T: | 1.625 | AE2: | 0.56 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Ratio Range: | 100:1 to 250:1 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Bore Code: | 26 | Ratio: | 100:1 |
| Input Style: | Flexible Coupling Input | Output RPM: | 17.5 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Center Distance (in): | 3 | Output Diameter (in): | 1.625 in |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 0.603 |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Model Code: | 30YFC |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

