How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | AB: | 4.76 |
| H: | 0.53 in | T: | 1.625 |
| AK: | 4.5 | BE: | 0.38 in |
| G: | 2.32 | D: | 3.38 |
| AF: | 0.25 | BF: | 0.41 |
| BD: | 5.88 | I: | 4.84 in |
| AJ: | 5.88 | V: | 2.51 in |
| P: | 2.38 in | LM: | 8.82 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| AG: | 5.16 | U: | 0.875 in |
| AE2: | 0.56 | AA: | 10.25 |
Technical Specifications
| Bore Code: | 26 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Series Code: | OE | Ratio: | 100:1 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.625 in |
| Input HP @ 1750 RPM: | 0.603 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-1 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 100:1 to 250:1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output RPM: | 17.5 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 1 | Model Code: | 30YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

