How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | BE: | 0.38 in |
| Center Distance (in): | 3 in | LM: | 8.82 |
| LL: | 2.38 in | P: | 2.38 in |
| V: | 2.51 in | H: | 0.53 in |
| AA: | 10.25 | AJ: | 5.88 |
| AG: | 5.16 | BF: | 0.41 |
| BD: | 5.88 | AK: | 4.5 |
| I: | 4.84 in | L: | 6.57 in |
| U: | 0.875 in | AE2: | 0.56 |
| AB: | 4.76 | G: | 2.32 |
| AF: | 0.25 | T: | 1.625 |
Technical Specifications
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.603 |
| Bore Code: | 26 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.625 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Model Code: | 30YFC |
| Output RPM: | 17.5 | Output Shaft Direction: | 1 |
| Series Code: | OE | Assembly: | YFC-1 |
| Ratio: | 100:1 | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

