How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | Center Distance (in): | 3 in |
| LM: | 8.82 | AK: | 4.5 |
| L: | 6.57 in | BE: | 0.38 in |
| G: | 2.32 | H: | 0.53 in |
| P: | 2.38 in | BD: | 5.88 |
| D: | 3.38 | AG: | 5.16 |
| AE2: | 0.56 | AB: | 4.76 |
| I: | 4.84 in | AJ: | 5.88 |
| AA: | 10.25 | T: | 1.625 |
| LL: | 2.38 in | AF: | 0.25 |
| V: | 2.51 in | BF: | 0.41 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 30YFC | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Ratio: | 15:1 | Output RPM: | 117 |
| Output Diameter (in): | 1.625 in | Input HP @ 1750 RPM: | 4.21 |
| No. of Gear Reductions: | Single | Bore Code: | 26 |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

