How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LL: | 2.38 in |
| AB: | 4.76 | V: | 2.51 in |
| AF: | 0.25 | G: | 2.32 |
| AA: | 10.25 | U: | 0.875 in |
| BE: | 0.38 in | T: | 1.625 |
| P: | 2.38 in | I: | 4.84 in |
| BF: | 0.41 | D: | 3.38 |
| AJ: | 5.88 | AE2: | 0.56 |
| AG: | 5.16 | AK: | 4.5 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| H: | 0.53 in | LM: | 8.82 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Bore Code: | 26 | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 4.21 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.625 in |
| Center Distance (in): | 3 | Output RPM: | 117 |
| Model Code: | 30YFC | Assembly: | YFC-1 |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

