How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BE: | 0.38 in |
| T: | 1.625 | AF: | 0.25 |
| P: | 2.38 in | I: | 4.84 in |
| D: | 3.38 | G: | 2.32 |
| AJ: | 5.88 | AK: | 4.5 |
| U: | 0.875 in | LL: | 2.38 in |
| AA: | 10.25 | L: | 6.57 in |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| BF: | 0.41 | BD: | 5.88 |
| AB: | 4.76 | LM: | 8.82 |
| AG: | 5.16 | V: | 2.51 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Ratio: | 15:1 |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 30YFC | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Bore Code: | 26 | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Output RPM: | 117 |
| Assembly: | YFC-1 | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 4.21 | Output Diameter (in): | 1.625 in |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Ratio Range: | 15:1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

