How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | U: | 0.875 in |
| AJ: | 5.88 | T: | 1.625 |
| L: | 6.57 in | V: | 2.51 in |
| G: | 2.32 | D: | 3.38 |
| LL: | 2.38 in | P: | 2.38 in |
| H: | 0.53 in | Center Distance (in): | 3 in |
| AA: | 10.25 | AB: | 4.76 |
| BD: | 5.88 | AG: | 5.16 |
| BE: | 0.38 in | AF: | 0.25 |
| I: | 4.84 in | LM: | 8.82 |
| AK: | 4.5 | AE2: | 0.56 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 3.23 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output RPM: | 87.5 | Bore Code: | 26 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Model Code: | 30YFC | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 X 3.00 |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Assembly: | YFC-1 |
| Ratio: | 20:1 | Gear Type: | Worm |
| Output Diameter (in): | 1.625 in | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

