How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | P: | 2.38 in |
| LL: | 2.38 in | BD: | 5.88 |
| I: | 4.84 in | L: | 6.57 in |
| AJ: | 5.88 | AF: | 0.25 |
| V: | 2.51 in | AA: | 10.25 |
| AB: | 4.76 | BE: | 0.38 in |
| U: | 0.875 in | T: | 1.625 |
| D: | 3.38 | H: | 0.53 in |
| AG: | 5.16 | BF: | 0.41 |
| Center Distance (in): | 3 in | LM: | 8.82 |
| AE2: | 0.56 | AK: | 4.5 |
Technical Specifications
| Housing Material: | Cast Iron | Output RPM: | 70 |
| Ratio: | 25:1 | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Ratio Range: | 25:1 |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Diameter (in): | 1.625 in | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.77 | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 26 |
| Output Shaft Direction: | 1 | Model Code: | 30YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

