How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LL: | 2.38 in |
| V: | 2.51 in | AB: | 4.76 |
| BD: | 5.88 | T: | 1.625 |
| AE2: | 0.56 | P: | 2.38 in |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| LM: | 8.82 | U: | 0.875 in |
| D: | 3.38 | AF: | 0.25 |
| L: | 6.57 in | I: | 4.84 in |
| AJ: | 5.88 | AK: | 4.5 |
| AA: | 10.25 | BF: | 0.41 |
| AG: | 5.16 | G: | 2.32 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.77 | Output Shaft Direction: | 1 |
| Model Code: | 30YFC | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.625 in |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Bore Code: | 26 |
| Service Factor: | 1 | Gear Type: | Worm |
| Center Distance (in): | 3 | Ratio Range: | 25:1 |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 25:1 | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | Output RPM: | 70 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

