How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | H: | 0.53 in |
| V: | 2.51 in | P: | 2.38 in |
| AF: | 0.25 | AG: | 5.16 |
| L: | 6.57 in | AA: | 10.25 |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| D: | 3.38 | G: | 2.32 |
| I: | 4.84 in | AB: | 4.76 |
| AE2: | 0.56 | BE: | 0.38 in |
| T: | 1.625 | BD: | 5.88 |
| AJ: | 5.88 | U: | 0.875 in |
| BF: | 0.41 | AK: | 4.5 |
Technical Specifications
| Output RPM: | 70 | Housing Material: | Cast Iron |
| Ratio: | 25:1 | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 2.77 | No. of Gear Reductions: | Single |
| Model Code: | 30YFC | Series Code: | OE |
| Output Diameter (in): | 1.625 in | Bore Code: | 26 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 25:1 |
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

