How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AJ: | 5.88 |
| U: | 0.875 in | BF: | 0.41 |
| I: | 4.84 in | L: | 6.57 in |
| V: | 2.51 in | H: | 0.53 in |
| AE2: | 0.56 | AG: | 5.16 |
| LM: | 8.82 | AF: | 0.25 |
| BE: | 0.38 in | T: | 1.625 |
| AB: | 4.76 | Center Distance (in): | 3 in |
| P: | 2.38 in | AA: | 10.25 |
| LL: | 2.38 in | AK: | 4.5 |
| D: | 3.38 | G: | 2.32 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Model Code: | 30YFC |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Series: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Bore Code: | 26 | Output RPM: | 58.3 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.38 |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Center Distance (in): | 3 | Ratio Range: | 30:1 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.625 in |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Ratio: | 30:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

