How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AJ: | 5.88 |
| AG: | 5.16 | BF: | 0.41 |
| AK: | 4.5 | LL: | 2.38 in |
| BE: | 0.38 in | D: | 3.38 |
| LM: | 8.82 | AA: | 10.25 |
| AB: | 4.76 | H: | 0.53 in |
| I: | 4.84 in | V: | 2.51 in |
| P: | 2.38 in | L: | 6.57 in |
| AF: | 0.25 | G: | 2.32 |
| Center Distance (in): | 3 in | U: | 0.875 in |
| T: | 1.625 | AE2: | 0.56 |
Technical Specifications
| Output Shaft Direction: | 1 | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Model Code: | 30YFC | Product Line: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-1 | Output Diameter (in): | 1.625 in |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Bore Code: | 26 | Reducer: | Worm - Right Angle |
| Ratio Range: | 30:1 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Ratio: | 30:1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output RPM: | 58.3 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 2.38 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

