How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | BE: | 0.38 in |
| P: | 2.38 in | Center Distance (in): | 3 in |
| G: | 2.32 | T: | 1.625 |
| AK: | 4.5 | AJ: | 5.88 |
| BD: | 5.88 | D: | 3.38 |
| AF: | 0.25 | V: | 2.51 in |
| LL: | 2.38 in | I: | 4.84 in |
| LM: | 8.82 | AG: | 5.16 |
| U: | 0.875 in | AA: | 10.25 |
| H: | 0.53 in | BF: | 0.41 |
| AE2: | 0.56 | AB: | 4.76 |
Technical Specifications
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Bore Code: | 26 |
| Input HP @ 1750 RPM: | 1.82 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Ratio Range: | 40:1 |
| Assembly: | YFC-1 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Model Code: | 30YFC |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.625 in | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

