How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | AK: | 4.5 |
| LM: | 8.82 | AJ: | 5.88 |
| L: | 6.57 in | AB: | 4.76 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| AG: | 5.16 | AA: | 10.25 |
| AE2: | 0.56 | U: | 0.875 in |
| D: | 3.38 | BD: | 5.88 |
| BF: | 0.41 | P: | 2.38 in |
| G: | 2.32 | H: | 0.53 in |
| I: | 4.84 in | LL: | 2.38 in |
| BE: | 0.38 in | AF: | 0.25 |
Technical Specifications
| Bore Code: | 26 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output RPM: | 43.8 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.82 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Assembly: | YFC-1 | Output Diameter (in): | 1.625 in |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 140TC | Model Code: | 30YFC |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

