How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | LM: | 8.82 |
| U: | 0.875 in | Center Distance (in): | 3 in |
| AJ: | 5.88 | BD: | 5.88 |
| V: | 2.51 in | AA: | 10.25 |
| T: | 1.625 | AK: | 4.5 |
| P: | 2.38 in | AF: | 0.25 |
| AG: | 5.16 | I: | 4.84 in |
| H: | 0.53 in | L: | 6.57 in |
| BF: | 0.41 | AB: | 4.76 |
| D: | 3.38 | BE: | 0.38 in |
| LL: | 2.38 in | G: | 2.32 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.82 | Product Type: | Right Angle |
| Bore Code: | 26 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.875 in |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Output RPM: | 43.8 | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Series: | OE Series- Worm Gear Reducer | Model Code: | 30YFC |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Output Diameter (in): | 1.625 in | Ratio Range: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

