How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | U: | 0.875 in |
| AG: | 5.16 | AB: | 4.76 |
| L: | 6.57 in | BE: | 0.38 in |
| T: | 1.625 | LL: | 2.38 in |
| D: | 3.38 | AE2: | 0.56 |
| P: | 2.38 in | AJ: | 5.88 |
| BF: | 0.41 | AF: | 0.25 |
| AA: | 10.25 | H: | 0.53 in |
| I: | 4.84 in | AK: | 4.5 |
| V: | 2.51 in | G: | 2.32 |
| LM: | 8.82 | BD: | 5.88 |
Technical Specifications
| Ratio Range: | 5:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Series Code: | OE |
| Input HP @ 1750 RPM: | 6.68 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Ratio: | 5:1 | Output Diameter (in): | 1.625 in |
| Output RPM: | 350 | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 140TC |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 30YFC | Bore Code: | 26 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

