How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | V: | 2.51 in |
| AF: | 0.25 | G: | 2.32 |
| D: | 3.38 | LM: | 8.82 |
| AB: | 4.76 | BE: | 0.38 in |
| AE2: | 0.56 | I: | 4.84 in |
| AA: | 10.25 | BD: | 5.88 |
| P: | 2.38 in | L: | 6.57 in |
| AK: | 4.5 | H: | 0.53 in |
| U: | 0.875 in | Center Distance (in): | 3 in |
| LL: | 2.38 in | BF: | 0.41 |
| AG: | 5.16 | AJ: | 5.88 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Ratio: | 5:1 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 350 |
| Bore Code: | 26 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 6.68 | Reducer: | Worm - Right Angle |
| Model Code: | 30YFC | Output Diameter (in): | 1.625 in |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

