How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | AA: | 10.25 |
| G: | 2.32 | LM: | 8.82 |
| AG: | 5.16 | H: | 0.53 in |
| P: | 2.38 in | T: | 1.625 |
| V: | 2.51 in | BD: | 5.88 |
| AE2: | 0.56 | LL: | 2.38 in |
| Center Distance (in): | 3 in | BF: | 0.41 |
| U: | 0.875 in | AJ: | 5.88 |
| D: | 3.38 | I: | 4.84 in |
| BE: | 0.38 in | AB: | 4.76 |
| AK: | 4.5 | AF: | 0.25 |
Technical Specifications
| Motor Frame Size: | 140TC | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 6.68 |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Model Code: | 30YFC | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Assembly: | YFC-1 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Bore Code: | 26 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Diameter (in): | 1.625 in | Output RPM: | 350 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

