How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | P: | 2.38 in |
| T: | 1.625 | H: | 0.53 in |
| LM: | 8.82 | D: | 3.38 |
| BF: | 0.41 | I: | 4.84 in |
| AB: | 4.76 | LL: | 2.38 in |
| AJ: | 5.88 | AE2: | 0.56 |
| Center Distance (in): | 3 in | G: | 2.32 |
| AG: | 5.16 | AA: | 10.25 |
| BD: | 5.88 | AF: | 0.25 |
| BE: | 0.38 in | L: | 6.57 in |
| U: | 0.875 in | AK: | 4.5 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.625 in | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Bore Code: | 26 |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Model Code: | 30YFC |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 1.54 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Ratio Range: | 50:1 |
| Motor Frame Size: | 140TC | Series: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

