How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | LM: | 8.82 |
| AB: | 4.76 | H: | 0.53 in |
| G: | 2.32 | T: | 1.625 |
| L: | 6.57 in | AJ: | 5.88 |
| BE: | 0.38 in | AA: | 10.25 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| LL: | 2.38 in | AK: | 4.5 |
| P: | 2.38 in | BF: | 0.41 |
| AF: | 0.25 | U: | 0.875 in |
| V: | 2.51 in | BD: | 5.88 |
| D: | 3.38 | AE2: | 0.56 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.625 in |
| Assembly: | YFC-1 | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 1.28 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Output RPM: | 29.2 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Bore Code: | 26 | Input Diameter (in): | 0.875 in |
| Series Code: | OE | Model Code: | 30YFC |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

