How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AJ: | 5.88 |
| L: | 6.57 in | G: | 2.32 |
| AA: | 10.25 | U: | 0.875 in |
| LL: | 2.38 in | P: | 2.38 in |
| AE2: | 0.56 | AB: | 4.76 |
| AK: | 4.5 | LM: | 8.82 |
| BD: | 5.88 | Center Distance (in): | 3 in |
| AG: | 5.16 | V: | 2.51 in |
| BF: | 0.41 | H: | 0.53 in |
| T: | 1.625 | I: | 4.84 in |
| BE: | 0.38 in | AF: | 0.25 |
Technical Specifications
| Bore Code: | 26 | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 30YFC | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Output Diameter (in): | 1.625 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Output RPM: | 233 | Input HP @ 1750 RPM: | 6.05 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 7.5:1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

