How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | BF: | 0.41 |
| I: | 4.84 in | V: | 2.51 in |
| U: | 0.875 in | T: | 1.625 |
| LL: | 2.38 in | H: | 0.53 in |
| BE: | 0.38 in | AK: | 4.5 |
| AA: | 10.25 | BD: | 5.88 |
| AJ: | 5.88 | AG: | 5.16 |
| AB: | 4.76 | Center Distance (in): | 3 in |
| P: | 2.38 in | AE2: | 0.56 |
| D: | 3.38 | L: | 6.57 in |
| G: | 2.32 | AF: | 0.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Output Key: | 3/8 X 3.00 | Model Code: | 30YFC |
| Series: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.895 |
| Input Style: | Flexible Coupling Input | Bore Code: | 26 |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Ratio Range: | 80:1 |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 21.9 | Series Code: | OE |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Diameter (in): | 1.625 in | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

