How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | AK: | 4.5 |
| AF: | 0.25 | AA: | 10.25 |
| T: | 1.625 | Center Distance (in): | 3 in |
| I: | 4.84 in | U: | 0.875 in |
| AJ: | 5.88 | LM: | 8.82 |
| AB: | 4.76 | D: | 3.38 |
| G: | 2.32 | BF: | 0.41 |
| LL: | 2.38 in | V: | 2.51 in |
| H: | 0.53 in | BD: | 5.88 |
| AE2: | 0.56 | BE: | 0.38 in |
| P: | 2.38 in | L: | 6.57 in |
Technical Specifications
| Motor Frame Size: | 140TC | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Ratio Range: | 80:1 |
| Output RPM: | 21.9 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.895 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.625 in |
| Model Code: | 30YFC | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.875 in | Bore Code: | 26 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

