How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | BE: | 0.38 in |
| G: | 2.32 | BD: | 5.88 |
| AK: | 4.5 | LM: | 8.82 |
| AE2: | 0.56 | V: | 2.51 in |
| AF: | 0.25 | U: | 0.875 in |
| Center Distance (in): | 3 in | AA: | 10.25 |
| H: | 0.53 in | AJ: | 5.88 |
| T: | 1.625 | D: | 3.38 |
| BF: | 0.41 | AB: | 4.76 |
| L: | 6.57 in | LL: | 2.38 in |
| P: | 2.38 in | AG: | 5.16 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 0.895 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 140TC | Output RPM: | 21.9 |
| Input Diameter (in): | 0.875 in | Model Code: | 30YFC |
| Ratio: | 80:1 | Output Shaft: | Hollow Bore |
| Bore Code: | 26 | Ratio Range: | 80:1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.625 in |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

