How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | V: | 2.51 in |
| I: | 4.84 in | BD: | 9 |
| AB: | 4.76 | D: | 3.38 |
| AG: | 5.16 | T: | 1.625 |
| BE1: | 0.5 in | BF: | 0.53 |
| P: | 2.38 in | AJ: | 7.25 |
| H: | 0.53 in | LL: | 2.38 in |
| AF: | 0.25 | Center Distance (in): | 3 in |
| G: | 2.32 | AE2: | 0.56 |
| AK: | 8.5 | L1: | 9.82 in |
| L: | 6.57 in | U: | 0.875 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output RPM: | 175 | Series Code: | OE |
| Gear Type: | Worm | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Ratio Range: | 10:1 | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 5.45 |
| Model Code: | 30YFC | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.625 in | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 26 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

