How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BE1: | 0.5 in |
| V: | 2.51 in | L1: | 9.82 in |
| AJ: | 7.25 | BD: | 9 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| P: | 2.38 in | LL: | 2.38 in |
| AK: | 8.5 | L: | 6.57 in |
| T: | 1.625 | AA: | 10.25 |
| AF: | 0.25 | BF: | 0.53 |
| G: | 2.32 | U: | 0.875 in |
| AG: | 5.16 | AB: | 4.76 |
| AE2: | 0.56 | D: | 3.38 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Diameter (in): | 1.625 in | Shaft Seal Material: | Viton |
| Ratio: | 10:1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Ratio Range: | 10:1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 5.45 | Bore Code: | 26 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Model Code: | 30YFC | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 175 | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

