How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AE2: | 0.56 |
| LL: | 2.38 in | V: | 2.51 in |
| H: | 0.53 in | G: | 2.32 |
| U: | 0.875 in | AA: | 10.25 |
| BF: | 0.53 | AJ: | 7.25 |
| T: | 1.625 | BD: | 9 |
| P: | 2.38 in | AK: | 8.5 |
| Center Distance (in): | 3 in | L1: | 9.82 in |
| I: | 4.84 in | AG: | 5.16 |
| AF: | 0.25 | D: | 3.38 |
| BE1: | 0.5 in | L: | 6.57 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.625 in |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 3/8 X 3.00 | Output RPM: | 175 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Bore Code: | 26 | Model Code: | 30YFC |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Ratio: | 10:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 5.45 |
| Ratio Range: | 10:1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

